Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

ALP90LSFSUNVDGY

  • All-in-1 Brightness Adjustable and Color Selectable Premium LED Area Light
  • Includes 3 LED brightness settings using physical switch on the fixture
  • Includes 3 light color temperatures using physical switch on fixture housing
  • Dusk to Dawn nighttime on daytime off operation with replaceable Photocell
  • Rugged die-cast aluminum housing with UV Resistant prismatic PC diffuser
  • IP65 Rated and sealed against dust and water perfect for outdoor.
  • Rust-Resistant powder coated gray finish
  • Universal 120-277V Driver with 0-10V Dimmability down to 10%
  • Installs on a pole or wall and is rated up to 1.5G vibration.
  • 50,000 Hour LED Lifespan
  • UL Listed for Wet Locations, DLC 5.1 Compliant
  • Perfect for illuminating backyards, barns, farms, parking lots, garages
  • 5-Year Warranty
ALP90LSFSUNVDGY

ALP90LSFSUNVDGY

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family ALP Dusk to Dawn Area Light
Description Barn Light, 60W 9K Lumen Selectable, 3CCT, Dusk to Dawn, UNV, Gray.

Product Details

Lamp Type LED
UPC 080083260843
Amperage Rating 0.22A at 277V
Color Temperature Max 5000K
Mounting Wall/Pole Mount
Voltage Rating 120V-277V
Wattage 60 W
Product Weight 5.73
Case Quantity 2
Pallet Quantity 48
Country of Origin VN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Interested in email updates?

Need more information?