Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

ALP Dusk to Dawn Area Light

  • All-in-1 Brightness Adjustable and Color Selectable Premium LED Area Light
  • Includes 3 LED brightness settings using physical switch on the fixture
  • Includes 3 light color temperatures using physical switch on fixture housing
  • Dusk to Dawn nighttime on daytime off operation with replaceable Photocell
  • Rugged die-cast aluminum housing with UV Resistant prismatic PC diffuser
  • IP65 Rated and sealed against dust and water perfect for outdoor.
  • Rust-Resistant powder coated gray finish
  • Universal 120-277V Driver with 0-10V Dimmability down to 10%
  • Installs on a pole or wall and is rated up to 1.5G vibration.
  • 50,000 Hour LED Lifespan
  • UL Listed for Wet Locations, DLC 5.1 Compliant
  • Perfect for illuminating backyards, barns, farms, parking lots, garages
  • 5-Year Warranty
ALP Dusk to Dawn Area Light

ALP Dusk to Dawn Area Light

Super Selectable Dusk to Dawn Area Lighting

The Halo Outdoor ALP Premium LED Area Light delivers a versatile security lighting solution with high energy savings. The ALP reduces the number of SKUs required to stock by integrating 3 FAO field adjustable output or brightness settings and three selectable color temperature settings via physical control switches on the fixture housing. This area light delivers up to 9000 lumens maximum brightness of glare-free light, is constructed from corrosion-resistant die-cast metal housing, and will last more than 50,000 hours of maintenance-free use. The included replaceable 3-Pin NEMA photocell ensures light comes on at night and goes off during the day. Wall and Pole mounting hardware are included. The 60W LED area light replaces up to 250W metal halide and has a 5-year warranty.

Maximum versatility all in 1

Maximum versatility all in 1

Designed to maximize versatility, the ALP is available in 1 compact size with 3-lumen settings and 3 color temperature settings, as well as a NEMA 3-PIN photocell. These D2D area lights are perfect for all general-purpose security area lighting applications.

Never be left out in the dark

Never be left out in the dark

The ALP area light has a photocell sensor that automatically detects when the sun has gone down and activates the light.

Multiple ways to mount

Multiple ways to mount

This area light can be wall mounted using the included lag screws or can be mounted to any standard round pole mount (sold separately).

Resources

FAQs

Want to purchase this product?

Interested in email updates?

Need more information?