- 4 inch LED recessed downlight with integral driver and JBox
- Canless (no housing)
- Field selectable 5-CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- 90 CRI minimum
- Provides 35,000 hours of maintenance-free operation
- 4 inch delivers 600 lumens
- 120V LE/TE phase cut dimming to 5% with select controls
- ENERGY STAR, Air-tite, IC-Rated
- 5-Year Warranty
HALO
CJB4069FS1EMW-12PK
Specifications
Product Description
Brand Name | Halo |
Family | CJB Integrated JBox Downlight |
Description | 4 inch Canless 600lm, 5CCT, integrated JBox, Matte White, 12 Pack |
Product Details
Lamp Type | LED |
UPC | 080083266418 |
Amperage Rating | 0.067A at 120V |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 7.7 W |
Product Weight | 11.75 |
Case Quantity | 2 |
Pallet Quantity | 16 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |