Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

CJB Integrated JBox Downlight

  • 4 inch and 6 inch LED recessed downlight with integral driver and JBox
  • 2-in-1 mounting options: canless (no housing) or LED Trim retrofit into existing housing
  • Field selectable 5-CCT: 2700K, 3000K, 3500K, 4000K, 5000K; 90 CRI minimum
  • Provides 35,000 hours of maintenance-free operation
  • 4 inch delivers 600 lumens ; 6 inch delivers 900 lumens
  • 120V LE/TE phase cut dimming to 5% with select controls
  • ENERGY STAR, Air-tite, IC-Rated. Wet location listed
  • 5-Year Warranty
CJB Integrated JBox Downlight

CJB Integrated JBox Downlight

Overview

Say goodbye to mounting restrictions and mismatched lighting. The CJB Integrated JBox Downlight installs just about anywhere in the ceiling and has simplified installation with no need to attach the junction box to wood framing because it is already attached to the fixture. This slim LED downlight features two mounting options: fast installation directly into the ceiling with no housing needed or as an LED trim into an existing housing in retrofit situations. It’s the downlight that gives you the freedom to add a fixture where you want, while maintaining an attractive, consistent look.

2-in-1 installation mounting options

2-in-1 installation mounting options

This slim LED downlight features two mounting options: fast installation directly into the ceiling with no housing needed or as an LED trim into an existing housing in retrofit situations.

5-Color SeleCCTable

5-Color SeleCCTable

SeleCCTable technology puts flexibility at your fingertips. Use the switch on the back of the fixture to choose 1 of 5 color temperatures from warm white (2700K) to daylight (5000K).

Simplified, faster, and easier

Simplified, faster, and easier

Skip the extra step with the new CJB. The junction box is attached to the fixture, so there is no need to install the junction box to wood framing. Simply run the wire to the back of the fixture and insert into the ceiling.

Resources

Stock Catalog Number (9)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?