- LT 4" Round Baffle Decorative Overlay
- Finish: Satin Nickel
- Fits: LT4 and LTE4 Baffle LED Trims (reference spec sheet)
- 5-year warranty
HALO
LT4OSNB
Specifications
Product Description
Brand Name | Halo |
Family | LT Recessed LED Trims |
Description | 4-inch Overlay, Satin Nickel. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083296200 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Accessory |
Recessed Trim | Overlay |
Voltage Rating | N/A |
Case Quantity | 6 |
Pallet Quantity | 2880 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |