- 4" and 5/6" available
- Compatible with most recessed housings
- 5-color field-seleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K; 90+ CRI
- Plastic non-conductive dead-front trim and regressed flat lens
- Multiple versions with 600 to 1300 lumens
- 10% phase cut LE/TE dimming with 120 V input and compatible dimmer
- AIR-TITE, Wet location listed, IC rated, and ENERGY STAR certified
- 5-Year Warranty
- 35,000 life hours
HALO
LT4069FS1EWHR6PK
Specifications
Product Description
Brand Name | Halo |
Family | LT Recessed LED Trims |
Description | 4-inch Recessed Baffle LED Trim, 650 lumens, 90+ CRI, field selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K. Matte White. 6 pack, Recyclable. |
Product Details
Lamp Type | LED |
UPC | 080083284122 |
Amperage Rating | 0.067A |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 8W |
Product Weight | 3.0 |
Case Quantity | 1 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |