Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

LT Recessed LED Trims

  • 4" and 5/6" available
  • Compatible with most recessed housings
  • 5-color field-seleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K; 90+ CRI
  • Plastic non-conductive dead-front trim and regressed flat lens
  • Multiple versions with 600 to 1300 lumens
  • 10% phase cut LE/TE dimming with 120 V input and compatible dimmer
  • AIR-TITE, Wet location listed, IC rated, and ENERGY STAR certified
  • 5-Year Warranty
  • 35,000 life hours
LT Recessed LED Trims

LT Recessed LED Trims

Overview

HALO's LT Recessed LED Trims are all-purpose LED Trims designed to install into new construction or remodel recessed housings. Choose the perfect color temperature lighting for the project using the switch and select one of five positions between warm white (2700K) and daylight (5000K). The LT Series offer a non-conductive dead-front trim and regressed diffuse flat lens with multiple versions with a variety of lumen outputs for tackling various ceiling heights. When looking for a low-cost alternative to HALO's mainstay RL Series, the LT product line is an excellent choice.

5-Color Field-SeleCCTable™

5-Color Field-SeleCCTable™

SeleCCTable™ technology puts flexibility at your fingertips. Use the switch on the back of the fixture to choose 1 of 5 color temperatures from warm white (2700K) to daylight (5000K).

Light for Any Height

Light for Any Height

The LT products come in multiple versions with different lumen outputs – a flexible solution for getting it right regardless of ceiling height.

Safely install anywhere

Safely install anywhere

Designed with an impact-resistant, non-corrosive, and non-conductive dead-front trim, these fixtures can be safely installed in the playroom, above the shower, or in covered outdoor locations.

Resources

Stock Catalog Number (16)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?