- Robust die-cast housing for harsh outdoor environments
- Integrated LED with traditional area light design
- Solar panel can be mounted two ways, on top of fixture, or remote mounted
- Two super bright lumen packages available
- Can be mounted up to 25ft
- Three selectable modes of operation with remote control
- Premium PIR motion sensor with 180° detection range
- Dusk-to-dawn functionality
- Fixture can be mounted to a standard curved pole or wall
- 3-year warranty for added peace of mind
- 60-minute run time on a full charge
- 8-hour recharge time to 100%
- 3ft (1M) of cable included in the box, 16FT extension cable sold separately
- Simple Installation without running wires
- Put security light where you need it
HALO
SBL50A50GY
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | Solar Area Light - High Output |
Description | Solar Barn Light, 5000 Lumen, 5000K, Motion plus Dusk to Dawn, Gray |
Product Details
Lamp Type | LED |
UPC | 080083260522 |
Amperage Rating | N/A |
Color Temperature Max | 5000K |
Mounting | Wall/Pole Mount |
Voltage Rating | Solar |
Wattage | 33.5 W |
Product Weight | 4.86 |
Case Quantity | 2 |
Pallet Quantity | 96 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |