- Cable 16 feet
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | Solar Area Light - High Output |
Description | Solar Barn Light 16 ft Extension Cable |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083276653 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.27 |
Case Quantity | 100 |
Pallet Quantity | 2400 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |