Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

Solar Area Light - High Output

  • Robust die-cast housing for harsh outdoor environments
  • Integrated LED with traditional area light design
  • Solar panel can be mounted two ways, on top of fixture, or remote mounted
  • Two super bright lumen packages available
  • Can be mounted up to 25ft
  • Three selectable modes of operation with remote control
  • Premium PIR motion sensor with 180° detection range
  • Dusk-to-dawn functionality
  • Fixture can be mounted to a standard curved pole or wall
  • 3-year warranty for added peace of mind
  • 60-minute run time on a full charge
  • 8-hour recharge time to 100%
  • 3ft (1M) of cable included in the box, 16FT extension cable sold separately
  • Simple Installation without running wires
  • Put security light where you need it
Solar Area Light - High Output

Solar Area Light - High Output

Illuminate your outdoor space with the reliable and energy-efficient Halo Outdoor Solar Area Light, built to last with a durable design and customizable options.

Introducing the Halo Outdoor High Output Solar Area Light - a durable and versatile outdoor light that provides ample brightness with its integrated LED and traditional area light design. Choose from two high-output lumen packages and customize the light's performance to your needs with three selectable modes of operation and a premium PIR motion sensor. Installation is easy with the ability to mount to a standard curved pole or wall, and the light comes with integrated dusk-to-dawn functionality. With a 3-year warranty, up to 60 minutes of run time on a full charge, and the option to customize setup with an extension cable, this energy-efficient light is the perfect solution for any residential or commercial outdoor space.

Motion Activated Mode

Motion Activated Mode

The light fixture will remain inactive in this mode even after the sun has set. Nevertheless, once motion is detected, it will activate itself with a remarkably bright output, ensuring maximum visibility. When there is no further motion detected, the light will turn off automatically to conserve battery life.

Dusk to Dawn Mode

Dusk to Dawn Mode

When operating in this mode, the light fixture will activate automatically at a dim level of brightness once the sun sets. It will remain on for the entire night or until a duration of 12 hours has elapsed, after which it will turn off once the sun rises again.

Motion + D2D Mode

Motion + D2D Mode

When set to this mode, the light fixture will automatically turn on at a dim brightness level once the sun sets. If it senses motion, it will increase in brightness for a set amount of time before returning to the dim level once again. This cycle will continue until the sun rises.

Resources

Stock Catalog Number (3)

FAQs

Want to purchase this product?

Interested in email updates?

Need more information?