- Off-Grid – completely free to operate, plus no expensive wiring required
- All-in-one design with LED, Solar Panel, and Battery built in for easy installation
- 3 lumen packages at 5000K for varying brightness needs (1000, 1500, 3000 lumens)
- Motion sensor included with 120° detection range and 25’ distance
- 3 selectable modes of operation with remote control
- Including Motion, Dusk-to-dawn, and Motion + Dusk-to-dawn
- Battery runs up to 90mins at maximum output on full charge and lasts up to 500 cycles
- Battery recharges in 8 hours in full sun
- Fixture can be mounted up to 15ft on a wall or pole
- 1-year warranty for added peace of mind
- D2D mode runs for 8 hours at 10% lumen output
- 8-hour recharge time to 100
HALO
SBL30A50GY
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | Solar Area Light - All in 1 |
Description | Solar Barn Light, 3000 Lumens, 5000k, Motion plus Dusk-to-Dawn, Gray. |
Product Details
Lamp Type | LED |
UPC | 080083260508 |
Amperage Rating | N/A |
Color Temperature Max | 5000K |
Mounting | Wall/Pole Mount |
Voltage Rating | Solar |
Wattage | 15 |
Product Weight | 4.08 |
Case Quantity | 2 |
Pallet Quantity | 80 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |