- Off-Grid – completely free to operate, plus no expensive wiring required
- All-in-one design with LED, Solar Panel, and Battery built in for easy installation
- 3 lumen packages at 5000K for varying brightness needs (1000, 1500, 3000 lumens)
- Motion sensor included with 120° detection range and 25’ distance
- 3 selectable modes of operation with remote control
- Including Motion, Dusk-to-dawn, and Motion + Dusk-to-dawn
- Battery runs up to 90mins at maximum output on full charge and lasts up to 500 cycles
- Battery recharges in 8 hours in full sun
- Fixture can be mounted up to 15ft on a wall or pole
- 1-year warranty for added peace of mind
- D2D mode runs for 8 hours at 10% lumen output
- 8-hour recharge time to 100
HALO
Solar Area Light - All in 1
Illuminate your outdoor space with ease using the Halo Outdoor Solar Area/Barn Light - the ultimate affordable and reliable lighting solution.
Introducing the Halo Outdoor Solar Area/Barn Light - a durable and versatile lighting solution for any outdoor space. With LED technology and a traditional barn light design, it's perfect for residential, rural, and off-grid settings. Choose from 3 lumen packages and 3 selectable modes, including PIR motion sensor, dusk-to-dawn functionality, and a 120° detection range. Easy to install with a 90-minute operation time and an 8-hour recharge time, it's a convenient, affordable, and dependable lighting solution for all-night use.
Motion Activated Mode
The light fixture will remain inactive in this mode even after the sun has set. Nevertheless, once motion is detected, it will activate itself with a remarkably bright output, ensuring maximum visibility. When there is no further motion detected, the light will turn off automatically to conserve battery life.
Dusk to Dawn Mode
When operating in this mode, the light fixture will activate automatically at a dim level of brightness once the sun sets. It will remain on for the entire night or until a duration of 12 hours has elapsed, after which it will turn off once the sun rises again.
Motion + D2D Mode
When set to this mode, the light fixture will automatically turn on at a dim brightness level once the sun sets. If it senses motion, it will increase in brightness for a set amount of time before returning to the dim level once again. This cycle will continue until the sun rises.