- Wattages: 15W and 23W, Lumens: 1600 and 2500, 3" Aperture
- 5-XACT Beam optics (spot, wide spot, narrow flood, flood, wide flood)
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90
- Smooth dimming down to 5% at 120V
- Barndoor accessory
- Die-cast aluminum, Colors: Matte White, Matte Black, Matte Metallic Silver
- cULus listed, T24 compliant and DesignLights(TM) Consortium qualified
- 5-year warranty
HALO
L80925NF930P
Specifications
Product Description
Brand Name | Halo |
Family | 809 XACT Beam Mid Stem LED Track Luminaire |
Description | Halo Power Trac & Lazer Track, Series 809, 2500 Lumen, 24 Degree Narrow Flood, 3000K, 90 CRI, Matte White. |
Product Details
Lamp Type | LED |
UPC | 080083271955 |
Amperage Rating | N/A |
Color Temperature Max | 3000K |
Mounting | Track |
Voltage Rating | 120V |
Product Weight | 4.0 |
Case Quantity | 4 |
Pallet Quantity | 240 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |