- 3-inch fire safe new construction housing
Specifications
Product Description
Brand Name | Halo |
Family | Fire Safe New Construction Housings |
Description | 3" fire safe new construction housing, 120V. |
Product Details
Lamp Type | LED |
UPC | 080083130481 |
Amperage Rating | 0.078A at 120V |
Aperture | 3 Inch |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 7.5W |
Product Weight | 6.1 |
Case Quantity | 4 |
Pallet Quantity | 80 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |