- 3 selectable color temperatures: 2700K, 3000K and 4000K; 90 CRI
Specifications
Product Description
Brand Name | Halo |
Family | HU11 LED SeleCCTable™ Under Cabinet |
Description | 48" Power Cord - 120V only white color |
Product Details
Lamp Type | N/A |
UPC | 080083907083 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | 120V |
Product Weight | 0.27 |
Case Quantity | 20 |
Pallet Quantity | 3200 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |