- 3 selectable color temperatures: 2700K, 3000K and 4000K; 90 CRI
Specifications
Product Description
Brand Name | Halo |
Family | HU11 LED SeleCCTable™ Under Cabinet |
Description | 36" Integrated Undercabinet, Selectable CCT (2700K-4000K), Dimmable, White |
Product Details
Lamp Type | LED |
UPC | 080083876020 |
Amperage Rating | .129 |
Color Temperature Max | 4000K |
Mounting | Under Cabinet |
Voltage Rating | 120V |
Wattage | 15.5 W |
Product Weight | 1.92 |
Case Quantity | 4 |
Pallet Quantity | 352 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 36" |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |