- ENERGY STAR® qualified. Learn more at energystar.gov
- Less than 3/4" overall fixture height
- Heavy gauge aluminum housing
- Cord and plug or Direct wire
- Even light distribution
- Mounting hardware included
- Available in White and Matte Black Finishes
HALO
HU101P
Specifications
Product Description
Brand Name | Halo |
Family | HU11 LED SeleCCTable™ Under Cabinet |
Description | HALO HU10 LED UNDERCABINET 3 IN DAISEY CHAIN CONNECTOR WHITE |
Other Products Used With | HU30 LED SeleCCTable™ Undercabinet |
Product Details
Lamp Type | N/A |
UPC | 080083641659 |
Amperage Rating | N/A |
Mounting | Under Cabinet |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.05 |
Case Quantity | 25 |
Pallet Quantity | 4375 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 3" |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |