- Dedicated 3000K, 4000K, 5000K; 90 CRI minimum
- Below the ceiling installation, no clips or plates needed
- Installs in most 3-1/2" and 4" standard and pancake junction boxes
- Dimmable down to 10%
- Damp Location Listed
HALO
HLCE609940-12P-CA
Specifications
Product Description
Brand Name | Halo |
Family | HLCE Surface Mount LED Disk Lights |
Description | 6-inch Disk Light, 1000 lumens, 4000K 90 CRI, 12 pack |
Product Details
Lamp Type | LED |
UPC | 080083287307 |
Amperage Rating | 0.11A at 120V |
Aperture | 6 Inch |
Color Temperature Max | 4000K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 13.2W |
Product Weight | 1.0 |
Case Quantity | 1 |
Pallet Quantity | 50 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |