- Round 4-inch and 6-inch low-profile surface mount fixtures for residential downlighting
- Ultra-fast mounting in most standard/pancake 3O/4O (3-1/2"/4") junction boxes
- 5-color Field-SeleCCTable 27/30/35/40/5000K; 90+ CRI
- Bulk Packs: Selectable or Dedicated 3000K, 4000K, 5000K
- Lens & Trim: Low-profile stamped aluminum trim and curved lens
- Brightness (nominal): 800/1000 (dedicated); 900/1200 lm (SeleCCTable)
- Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
- Includes mounting and wiring hardware for installation into j-boxes (non-CA versions include housing retrofit kit
- AIR-TITE, damp location rated, IC-rated, and ENERGY STAR® certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
HALO
HLCE4079301EWH-18P
Specifications
Product Description
Brand Name | Halo |
Family | HLCE Surface Mount LED Disk Lights |
Description | 4" Disk Light, 822 Lumens, 90 CRI, 3000K, 18 Pack |
Product Details
Lamp Type | LED |
UPC | 080083276844 |
Amperage Rating | 0.09A at 120V |
Aperture | 4 Inch |
Color Temperature Max | 3000K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 11.1 W |
Product Weight | 10.85 |
Case Quantity | 1 |
Pallet Quantity | 54 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |