Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLCE Surface Mount LED Disk Lights

  • Round 4-inch and 6-inch low-profile surface mount fixtures for residential downlighting
  • Ultra-fast mounting in most standard/pancake 3O/4O (3-1/2"/4") junction boxes
  • 5-color Field-SeleCCTable 27/30/35/40/5000K; 90+ CRI
  • Bulk Packs: Selectable or Dedicated 3000K, 4000K, 5000K
  • Lens & Trim: Low-profile stamped aluminum trim and curved lens
  • Brightness (nominal): 800/1000 (dedicated); 900/1200 lm (SeleCCTable)
  • Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
  • Includes mounting and wiring hardware for installation into j-boxes (non-CA versions include housing retrofit kit
  • AIR-TITE, damp location rated, IC-rated, and ENERGY STAR® certified
  • 35,000 hrs of maintenance-free operation
  • 5-year warranty
HLCE Surface Mount LED Disk Lights

HLCE Surface Mount LED Disk Lights

Slim. Simple. Bright

The HLCE Disk Lights are bright, energy efficient surface mount fixtures that are fast and easy to install in residential downlighting applications like bathrooms, hallways, closets, and laundry rooms. These low-profile fixtures include everything you need to install in standard/pancake junction boxes or recessed housings. Adjust the switch on the back to set the perfect color temperature from warm white (2700K) up to daylight (5000K). Contractor Bulk Packs are available in both selectable or dedicated color temperatures.

Fast and easy installation

Fast and easy installation

Easily mounts to junction boxes or recessed housings.

5 Color SeleCCTable or Dedicated

5 Color SeleCCTable or Dedicated

SeleCCTable technology puts flexibility at your fingertips. Use the switch on the back of the fixture to choose 1 of 5 options from soft white (2700K) to daylight (5000K).

Buy in bulk

Buy in bulk

Contractor bulk packs give you the quality HALO products you need with a simpler ordering experience and a better price.

Resources

Stock Catalog Number (38)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?