- Size includes 4", 6"
- Low profile surface mount fixture for ceiling or wall mounting
- Below the ceiling installation, no clips or plates needed
- Installs in most 3-1/2" and 4" ceiling junction and pancake boxes
- 120V input, phase dimming down to 10%
- Dedicated 3000K CCT
- Damp location rated
- 5 Year Warranty
HALO
HLCE Surface Mount LED Disk Light Bulk Packs
Slim profile. High performance. Easy installation.
The HLCE Disk Lights are low-profile, high-performing, surface-mount luminaires that install from below the ceiling with no plates or clips. Designed for ceiling and wall mounting to most 3-1/2" and 4" square, octagon or round junction and pancake boxes, the fixture includes a supply wire adapter with LED quick wiring connector for easy installation.
Fast and easy installation
Easily install from below the ceiling into standard junction boxes
2-in-1 Installation
The HLCe can be installed in a junction box or housing for ease of installation and flexibility.
Buy in bulk
Contractor bulk packs give you the quality HALO products you need with a simpler ordering experience and a better price.