- Smart Wi-Fi non-motion Security floodlight with white tuning (2200K - 6500K) + 16 million colors + wireless dimming all via the WiZ App
- Configure and control quickly with the WiZ App over Wi-Fi, no hub necessary
- Create Schedules, Group Fixtures together, Control with your voice or App from anywhere
- Pro Installers can use the WiZ Pro Setup App to manage multiple projects, pair over Bluetooth, and access advanced features in the WiZ Pro Dashboard
- Minimal design with sleek lens design. Available in White and Black finish
- Wall or eave mounted to recessed or surface junction boxes
- Wet location listed perfect for outdoor use
- Delivers 2200 lumens with 50,000 hours of long-life LEDs
HALO
ESF2ARGBWFW-WIZ
Specifications
Product Description
Brand Name | Halo |
Family | ESF Smart Wi-Fi LED Floodlights Connected by WiZ Pro |
Description | Flood White with RGBW and WIZ |
Product Details
Lamp Type | LED |
UPC | 080083260324 |
Amperage Rating | 0.23A at 120V |
Color Temperature Max | 6500K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 28.5 W |
Product Weight | 1.35 |
Case Quantity | 2 |
Pallet Quantity | 288 |
Country of Origin | TH |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |