- Direct mount - does not require recessed housing or junction box
- Round or square flange
- Delivers up to 700 lumens
- Achieves L70 at 50,000 hours in IC and non-IC applications
- 2700, 3000, 3500, 4000 and 5000K field selectable CCT
- Wet location listed for showers and protected ceilings
- Dimmable with 120V dimmers
- Five-year limited warranty
HALO
HLA4S06VWFL9FS1EMWR
Specifications
Product Description
Brand Name | Halo |
Family | HLA4 4" Adjustable Canless Direct Mount |
Description | 4-Inch Square LED Directional with Remote Driver / Junction Box with Selectable Color Temp (2700K-5000K) |
Product Details
Lamp Type | LED |
UPC | 080083863624 |
Amperage Rating | .087 |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 11W |
Product Weight | 2.08 |
Case Quantity | 6 |
Pallet Quantity | 504 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |