Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLA4S06FL9FS1EMWR

  • Direct mount - does not require recessed housing or junction box
  • Round or square flange
  • Delivers up to 700 lumens
  • Achieves L70 at 50,000 hours in IC and non-IC applications
  • 2700, 3000, 3500, 4000 and 5000K field selectable CCT
  • Wet location listed for showers and protected ceilings
  • Dimmable with 120V dimmers
  • Five-year limited warranty
HLA4S06FL9FS1EMWR

HLA4S06FL9FS1EMWR

Resources

Specifications

Product Description

Brand Name Halo
Family HLA4 4" Adjustable Canless Direct Mount
Description 4" Field Selectable Adjustable Square Directional, 600lm, Matte White

Product Details

Lamp Type LED
UPC 080083882946
Amperage Rating .87
Aperture 4 Inch
Color Temperature Max 5000K
Mounting Recessed
Voltage Rating 120V
Wattage 10.5 W
Product Weight 2.08
Case Quantity 6
Pallet Quantity 576
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?