- Low-profile lens surface-mount luminaire, Ceiling/wall mounting
- Below the ceiling installation, no clips or plates needed
- Installs in many 3-1/2" and 4" ceiling junction and pancake boxes
- 3 color temperatures: 3000K, 4000K or 5000K CCT, CRI: 90
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- 120V, Phase dimming down to 10%, Lumens: up to 1,000
- Damp location listed for indoor ceiling or wall mounting
- Meets NFPA requirements for use in closets
- CA Title-24 high efficacy compliant, ENERGY STAR™ certified
- 5-year warranty
HALO
HLC6 LED 6" Round Surface-Mount Luminaire
Slim profile. High performance. Easy installation.
The HLC6 is a 6" low-profile, high-performing, surface-mount luminaire that installs from below the ceiling with no plates or clips. Designed for ceiling and wall mounting to most 3-1/2" and 4" square, octagon or round junction and pancake boxes, the luminaire includes a supply wire adapter with LED quick wiring connector for easy installation.
Ideal for these spaces:
The professional's brand of choice!
For more than 65 years, HALO's state-of-the-art engineering; on-going research and development; and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 24 consecutive years!
2 high-performing choices
Available in 4" and 6" sizes, the HLC family features a precision engineered optic that provides uniform luminance from a low profile convex lens.
Installation ease
By simply twisting off the removeable front lens, installers can line up the holes on the junction box to easily mount the product.