- Direct mount - does not require recessed housing or junction box
- Delivers up to 550 lumens
- Achieves L70 at 50,000 hours in IC and non-IC applications
- 2700, 3000, 3500, and 4000 K fixed CCT
- Wet location listed for showers and protected ceilings
- Dimmable with 120V dimmers
- Five-year limited warranty
HALO
HLB3STRMSN
Specifications
Product Description
Brand Name | Halo |
Family | HLB3S 3" Slim Canless Direct Mount |
Description | 3 in. square decorative overlay, satin nickel |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083879144 |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | Accessory |
Recessed Trim | Overlay |
Voltage Rating | N/A |
Product Weight | 0.09 |
Case Quantity | 6 |
Pallet Quantity | 5940 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |