- Ultra-thin square lens downlight with remote driver/junction box
- Canless install into drywall/suspended ceilings (no J-box or housing required)
- Install from below the ceiling in as little as a 1-1/2" plenum height
- 2700K, 3000K, 3500K, 4000K, 5000K SeleCTTable CCT
- 4 color temperatures 2700K, 3000K, 3500K, 4000K CCT
- CRI: 90, L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Wet location listed for showers and protected ceilings
- For Insulated Ceiling (IC) rated and Non-IC rated applications
- 120V, Phase dimming down to 5%, Lumens: up to 550
- AIR-TITE™, ENERGY STAR® certified, 5-year warranty
HALO
HLB3S 3" Slim Canless Direct Mount
No housing needed! Ultra-thin solution saves time and money
For new construction or renovation projects, the ultra-thin MicroEdge lens canless downlight simplifies installation by installing directly into drywall or suspended ceilings without the need for a recessed housing or junction box, saving time and money. The HLB3S downlight works in both IC and non-IC ceilings and the textured lens provides smooth light distribution. It's an economical solution for general area lighting in low to medium height ceilings.
Ideal for these spaces:
Ultra-thin solution
The ultra-thin MicroEdge downlight is for new construction and renovation work and can install from below the ceiling in as little as a 1-1/2" plenum height. The HLB downlights can be used in direct contact with insulation and is airtight, reducing airflow between unconditioned and conditioned spaces and meeting restricted air flow requirements.
Installs virtually anywhere
The MicroEdge products install into a standard hole saw size cutout and is retained securely in place with springs. The driver box installs through a cutout and can be positioned remotely from the fixture fitting. The keyhole slots facilitate attachment to the building structure.
Round and Square Offering
The HLB family is available in both round and square lens downlights and is offered in 3", 4" and 6" sizes.