- Tuscan Bronze Decorative Overlay for Round 3" HLB Slim Low-Glare Canless LED Downlights
- Plastice overlay snaps over the fixture's trim
HALO
HLB3RTRMTBZ
Specifications
Product Description
Brand Name | Halo |
Family | HLB Slim Low-Glare Canless LED Downlights |
Description | 3 in. round decorative overlay, tuscan bronze |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083879243 |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | Accessory |
Recessed Trim | Overlay |
Voltage Rating | N/A |
Product Weight | 0.09 |
Case Quantity | 6 |
Pallet Quantity | 5940 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |