- 6-foot extension cable
- Used to extend connection between fixture head and junction box for simplified installation
- Fits most HALO HLB Models (Check fixture spec sheet for compatibility)
HALO
HLB06FSEC
Specifications
Product Description
Brand Name | Halo |
Family | HLB3 3" Slim Canless Direct Mount |
Description | 6 ft. Plenum Rated Field Selectable Extension Cable |
Product Details
Lamp Type | N/A |
UPC | 080083876266 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 1.0 |
Case Quantity | 80 |
Pallet Quantity | 5760 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 6' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |