- Motion sensor available with 180° or 270° detection and 50' range
- Field selectable color temperature options of 3000K, 4000K and 5000K
- Maintenance-free LEDs rated for 70,000 hours
- Durable die-cast aluminum housing with UV stable polycarbonate lens
- Two-stage optics for consistent distribution across all CCT options
- Equivalent to 150W incandescent
- For use with 120V, 60Hz power source
- Wall and eave mountable to recessed and surface mount junction boxes
- Motion override for temporary use as a Dusk-to-Dawn floodlight
HALO
MSS153T Single Head Motion Floodlight
Overview
The Halo MSS153T outdoor security floodlight incorporates an adjustable motion sensor, field-selectable CCT, and advanced two-stage optics into a single head LED design ideal for a wide variety of applications. Features improved adjustability, easy install components, and adaptor plate kit for hassle-free installation. The motion sensor is available with 180° detection up to 50’ range, with adjustable sensitivity and duration from 1-12 minutes. The durable die-cast aluminum housing is available in bronze or white powder coat finish, ensuring years of reliable, maintenance-free operation.