- LED retrofit shallow lens downlight with baffle trim
- Retrofits existing 5" and 6" housings with screwbase adapter included
- Use 5" and 6" HALO and other new construction and remodel housings
- 5 color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT, CRI: 90
- Dead front, non-conductive construction and L70 at 35,000 hours
- Torsion spring adjust for housing size, holds trim securely to ceiling
- 120V, Phase dimming down to 10%, Lumens: up to 1,180, Up to 99 lm/W
- Damp and wet location listed for showers and protected ceilings
- Meets NFPA requirements for use in closets, AIR-TITE™
- ENERGY STAR™ certified, 5-year warranty
HALO
LT56 LED 5"/6" High Lumen All-Purpose Baffle Trim
All-purpose retrofit high lumen energy-saving solution
Ideal as an energy-saving retrofit solution, but also suitable for new construction and remodeling projects, the LT56 High Lumen is an LED baffle trim module for use in 5" and 6" aperture recessed downlights. Downlight is UL certified for use with HALO and other compatible housings. Precision construction makes any housing airtight for added HVAC savings and code compliance. A wide distribution makes the LT56 ideal for general and task lighting.
Ideal for these spaces:
Significant savings
Retrofitting to LED provides significant energy savings when compared to a traditional incandescent equivalent. The additional added benefit of long LED life provides even more savings.
Numerous color temperature choices
This downlight module offers a choice of multiple color temperatures from 2400K to 5000K in 90 CRI minimum to satisfy specific application needs.
The professional's brand of choice!
For more than 60 years, HALO's state-of-the-art engineering; on-going research and development; and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 20 consecutive years!