- Maintenance-free LEDs with 50,000 hours of life
- 1300 Lumen & 2200 Lumen packages available
- Field selectable CCT: 3000K, 4000K and 5000K
- 120VAC
- Lightweight, rust free polycarbonate construction
- Optional integrated photocontrol for nighttime ON, daytime OFF
- Optional motion sensor has 180* detection up to a 50' range
- Discreet photosensor on the newer Dusk-to-Dawn models
HALO
FT18/28VC Floods
Overview
The PC LED twin head flood series is ideal in outdoor areas where a low-maintenance solution is required. Producing up to 2200 lumens, this small but effective floodlight can be wall or eave mounted for maximum versatility. Upon installation, choose between one of 3 color temperatures: 3000K (soft white), 4000K (bright white), or 5000K (daylight) to ensure that you always have the right color light. This outdoor rated product utilizes a durable rust free polycarbonate housing. Available as a Flood, Dusk-to-Dawn, or Motion activated fixture you have all the options for your application.