- Maintenance-free LEDs with 50,000 hours of life
- 120-277VAC, 50/60Hz
- 8,100 Lumens in 5000K color temperature
- 3 Pin NEMA replaceable photocontrol provides nighttime ON, daytime OFF
- Durable, die-cast aluminum housing
- Sturdy mounting arm installs to walls or poles
HALO
AL7550LPCGY
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | AL7550LPC Series |
Description | LED Area Light, 3-Pin NEMA photocell, Gray |
Product Details
Lamp Type | LED |
UPC | 080083837052 |
Amperage Rating | .22 at 277V |
Color Temperature Max | 5000K |
Mounting | Wall/Pole Mount |
Voltage Rating | 120-277V |
Wattage | 62 W |
Product Weight | 3.72 |
Case Quantity | 2 |
Pallet Quantity | 90 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |