Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

TLS3RMWRL

  • Broad range of trims, distribution can easily be changed in the field
  • Optional adapter allows rimless installation
  • Interchangeable 15, 25, 40 and 55 degree LED optics provide focus
  • Optional media holder accepts one or two lens or filters
  • Locking 365° rotation and 45° tilt holds any aiming position
  • Translating center beam optics aligns primary reflector with aperture
  • Got Nail bar hangers support housing at any point along rails
  • UNV 120-277V 50/60Hz driver provides noise free operation
  • Continuous dimming, 100% to 1% with LE/TE phase cut & 0 -10V control
TLS3RMWRL

TLS3RMWRL

Resources

Specifications

Product Description

Brand Name Halo
Family HL36SA LED 3" Square New Construction Downlight
Description 3.25" Square Reflector, Open, Rimless, matte white reflector and flange
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083839872
Amperage Rating N/A
Aperture 3 1/4 Inch
Mounting Recessed
Recessed Trim Reflector
Voltage Rating N/A
Product Weight 0.2
Case Quantity 6
Pallet Quantity 2700
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?