- Suitable for 2x6 residential or shallow plenum commercial
Specifications
Product Description
Brand Name | Halo |
Family | HL36SA LED 3" Square New Construction Downlight |
Description | 3 in. shallow square new construction directional housing, 90, 2700K, UNV,120-277V, IC Rated |
Product Details
Lamp Type | LED |
UPC | 080083190669 |
Amperage Rating | 0.168A at 277V |
Aperture | 3 Inch |
Color Temperature Max | 2700K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 20W |
Product Weight | 2.0 |
Case Quantity | 1 |
Pallet Quantity | 72 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |