Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

TL3LWW6GH

  • Broad range of trims, distribution can easily be changed in the field
  • Optional adapter allows rimless installation
  • Interchangeable 15, 25, 40 and 55 degree LED optics provide focus
  • Optional media holder accepts one or two lens or filters
  • Locking 365° rotation and 45° tilt holds any aiming position
  • Translating center beam optics aligns primary reflector with aperture
  • Got Nail bar hangers support housing at any point along rails
  • UNV 120-277V 50/60Hz driver provides noise free operation
  • Continuous dimming, 100% to 1% with LE/TE phase cut & 0 -10V control
TL3LWW6GH

TL3LWW6GH

Resources

Specifications

Product Description

Brand Name Halo
Family HL36A LED 3" Round New Construction Downlight
Description 3.25" aperture conical lens wall wash, self-flanged, semi-specular clear

Product Details

Lamp Type N/A
UPC 080083839957
Amperage Rating N/A
Aperture 3 Inch
Mounting Recessed
Range of Motion N/A
Recessed Trim Wall Wash
Voltage Rating N/A
Product Weight 0.2
Case Quantity 6
Pallet Quantity 3240
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?