- Suitable for 2x6 residential or shallow plenum commercial
Specifications
Product Description
Brand Name | Halo |
Family | HL36A LED 3" Round New Construction Downlight |
Description | 3 Inch Square Rimless Adapter |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083851935 |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.18 |
Case Quantity | 6 |
Pallet Quantity | 1260 |
Country of Origin | TW |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |