Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo
Family HL36A LED 3" Round New Construction Downlight
Description 3 Inch Round Rimless Adapter
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083851874
Amperage Rating N/A
Aperture 3 Inch
Mounting N/A
Voltage Rating N/A
Product Weight 0.18
Case Quantity 6
Pallet Quantity 1260
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?