- Suitable for 2x6 residential or shallow plenum commercial
Specifications
Product Description
Brand Name | Halo |
Family | HL36A LED 3" Round New Construction Downlight |
Description | 3 in. shallow new construction directional housing,20W,without optic, 90,2700K, UNV, IC Rated |
Product Details
Lamp Type | LED |
UPC | 080083185214 |
Amperage Rating | 0.08A at 277V |
Aperture | 3 Inch |
Color Temperature Max | 2700K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 19.4W |
Product Weight | 10.05 |
Case Quantity | 1 |
Pallet Quantity | 48 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |