- Suitable for 2x6 residential or shallow plenum commercial
- Broad range of trims, Optional adapter allows rimless installation
- Field-interchangeable optics: 15°, 25°, 40° and 55°
- Locking 365° rotation and 45° tilt holds any aiming position
- Translating center beam optics aligns primary reflector with aperture
- Got Nail!™ bar hangers, Insulated Ceiling (IC) rated
- Available in 2700K, 3000K, 3500K, 4000K, or Dim-to-warm
- Universal Voltage 120V-277V, phase cut or 0-10V dimming down to 1%
- 3 wattage options and 3 driver options (details on spec sheet)
HALO
HL36A LED 3" Round New Construction Downlight
High efficiency, excellent light control and low aperture brightness
Ideal for accent, task and general area lighting, the 3" aperture LED downlight features field interchangeable optics that provide various distribution patterns for specific application needs. Housing is airtight for direct contact with insulation. Trims are available in a range of finishes and can be installed rimless with an optional rimless adapter. Use where high efficiency, excellent light control and low aperture brightness are required.
Ideal for these spaces:
Aim and focus
A built-in adjustment mechanism will rotate 365°, tilt 45° and locks in position maintaining any aiming angle. Angle markings assist in repeatable settings. The primary optics are field interchangeable and are available in spot, narrow flood, flood and wide flood distribution patterns.
Unique rimless and trim installation
Housings can be converted to a rimless applications using the rimless adapter for a “quiet ceiling” appearance. When installing trims, each HALO HL3 housing is fitted with 8 rare earth Neodymium magnets that securely hold the trim in place. This allows for subtle repositioning to align apertures.
Excellent light control
A 3-inch family of round and square aperture LED downlight/directional housings accept diverse trims to provide various distribution patterns to satisfy specific application needs.