- Ultra-thin square lens downlight with remote driver/junction box
- Install into drywall/suspended ceilings (no J-box or housing required)
- Install from below the ceiling in as little as a 1-1/2" plenum height
- 5 selectable color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI: 90; L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Wet location listed for showers and protected ceilings
- For Insulated Ceiling (IC) rated and Non-IC rated applications
- 120V; Phase dimming down to 5%; Lumens: up to 750
- AIR-TITE™ reduces airflow between unconditioned and conditioned spaces
- ENERGY STAR™ certified; 5-year warranty
HALO
HLB4S LED 4" MicroEdge™ Direct Mount Downlight
No housing needed! Ultra-thin solution with SeleCCTable technology saves time and money
For new construction or renovation projects, the ultra-thin MicroEdge lens downlight simplifies installation by installing directly into drywall or suspended ceilings without the need for a recessed housing or junction box, saving time and money. The HLB4S features 5 field-selectable color temperatures and the textured lens provides smooth light distribution for general area lighting applications in low to medium height ceilings.
Ideal for these spaces:
Ultra-thin solution
The ultra-thin MicroEdge downlight is for new construction and renovation work and can install from below the ceiling in as little as a 1-1/2" plenum height. The HLB downlights can be used in direct contact with insulation and is airtight, reducing airflow between unconditioned and conditioned spaces and meeting restricted air flow requirements.
Field SeleCCTable color temperatures
SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the driver junction box, the user can choose from a range of five color temperatures from 2700K - 5000K.
Installs virtually anywhere
The MicroEdge products install into a standard hole saw size cutout and is retained securely in place with springs. The driver box installs through a cutout and can be positioned remotely from the fixture fitting. The keyhole slots facilitate attachment to the building structure.