- Optimized for use with LED PAR16 lamps
- Accomidates 3/8" to 1-1/4" thick ceilings
- Install in 3/8" to 1-1/4" thick ceilings
- Hinged junction box with MN wire trap
- Rated for 10W or 20W maximum lamp
- For use in insulated ceilings and airtight
- Wet location listed with lens trims
- Quick connect push-in wire nuts included
HALO
E44PAR16RICATDR10
Specifications
Product Description
Brand Name | Halo |
Family | E44PAR16RICATDR10 E44PAR16RICAT |
Description | 4 ultra-shallow recessed remodeler housing, GU10 base, 120V, for LED MR16 lamps only |
Product Details
Lamp Type | LED |
UPC | 080083818808 |
Amperage Rating | .083 |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 10W |
Product Weight | 0.82 |
Case Quantity | 6 |
Pallet Quantity | 630 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |