Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

E44PAR16RICAT

  • Optimized for use with LED PAR16 lamps
  • Accomidates 3/8" to 1-1/4" thick ceilings
  • Install in 3/8" to 1-1/4" thick ceilings
  • Hinged junction box with MN wire trap
  • Rated for 10W or 20W maximum lamp
  • For use in insulated ceilings and airtight
  • Wet location listed with lens trims
  • Quick connect push-in wire nuts included
E44PAR16RICAT

E44PAR16RICAT

Resources

Specifications

Product Description

Brand Name Halo
Family E44PAR16RICATDR10 E44PAR16RICAT
Description 4" Ultra-Shallow Recessed Line Voltage Remodeler Housing, PAR16 10W Max

Product Details

Lamp Type LED/Halogen
UPC 080083818822
Amperage Rating .0833 at 120V
Aperture 4 Inch
Mounting Recessed
Voltage Rating 120V
Wattage 10 W
Product Weight 0.82
Case Quantity 6
Pallet Quantity 630
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?