Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

E44MR16RICAT

  • Optimized for use with LED MR16 lamps
  • Accomidates 3/8" to 1-1/4" thick ceilings
  • Install in 3/8" to 1-1/4" thick ceilings
  • Hinged junction box with MN wire trap
  • Integral transformer, 120 in, 12V 10W output
  • For use in insulated ceilings and airtight
  • Wet location listed with lens trims
  • Quick connect push-in wire nuts included
E44MR16RICAT

E44MR16RICAT

Resources

Specifications

Product Description

Brand Name Halo
Family E44MR16RICAT Series
Description 4" Ultra-Shallow Recessed Low Voltage Remodeler Housing, MR16 10W Max

Product Details

Lamp Type LED/Halogen
UPC 080083818341
Amperage Rating .0833 at 120V
Aperture 4 Inch
Mounting Recessed
Voltage Rating 120V
Wattage 10 W
Product Weight 0.82
Case Quantity 6
Pallet Quantity 630
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?