- Available in 4” and 6”
- Regressed prismatic lens for superior glare reduction
- Options with canless or retrofit installation
- Options with selectable lumen output
- 5 selectable color temperature options and dim-to-warm option
- Dims to 5%, options with phase cut or 0-10V control
- Round and square decorative overlays available
- Air-tite and wet location listed
HALO
HLBC4RTRMMB
Specifications
Product Description
Brand Name | Halo |
Family | HLBC Slim Regressed Canless Downlight |
Description | 4" Round Overlay Matte Black. |
Product Details
Lamp Type | N/A |
UPC | 080083263332 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Accessory |
Recessed Trim | Overlay |
Voltage Rating | N/A |
Product Weight | 0.6 |
Case Quantity | 1 |
Pallet Quantity | 588 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |