- Available in 4” and 6”
- Regressed prismatic lens for superior glare reduction
- Options with canless or retrofit installation
- Options with selectable lumen output
- 5 selectable color temperature options and dim-to-warm option
- Dims to 5%, options with phase cut or 0-10V control
- Round and square decorative overlays available
- Air-tite and wet location listed
HALO
HLBC4069FSD2W1EMW
Specifications
Product Description
Brand Name | Halo |
Family | HLBC Slim Regressed Canless Downlight |
Description | 4" LED downlight, 600 Lumens, 90 CRI, selectable CCT with D2W option, 120V 60Hz, LE & TE phase cut 5 percent dimming, matte white flange. |
Product Details
Lamp Type | LED |
UPC | 080083263059 |
Amperage Rating | 0.07A at 120V |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Ceiling |
Voltage Rating | 120V |
Wattage | 8.5 W |
Product Weight | 1.27 |
Case Quantity | 4 |
Pallet Quantity | 504 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |