Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HLBC Slim Regressed Canless Downlight

  • Available in 4” and 6”
  • Regressed prismatic lens for superior glare reduction
  • Options with canless or retrofit installation
  • Options with selectable lumen output
  • 5 selectable color temperature options and dim-to-warm option
  • Dims to 5%, options with phase cut or 0-10V control
  • Round and square decorative overlays available
  • Air-tite and wet location listed
HLBC Slim Regressed Canless Downlight

HLBC Slim Regressed Canless Downlight

Great on the Eyes and Installs Virtually Anywhere

The HALO HLBC is a slim LED downlight designed with visual comfort in mind. It features a regressed prismatic lens for superior glare reduction, while maintaining an ultra-thin 1/2" fixture thickness above the ceiling plane. This means the HALO HLBC can be installed virtually anywhere, regardless of plenum space. The HLBC is perfect for new construction, remodel, or retrofit jobs. The 2-in-1 installation system allows the installer to easily switch from canless installation to retrofit installation. During installation select the perfect color temperature for your space with 5 color temperatures between warm (2700K) to daylight (5000K) or Dim-to-warm option. The dim-to-warm setting begins at 3000K and dims smoothly to 1800K, creating a rich, warm glow resembling candlelight or the sun on the horizon. The HALO HLBC is an ideal solution for residential and light commercial applications where visual comfort and installation flexibility are a priority.

Ultra-Thin & Designed for Visual Comfort

Ultra-Thin & Designed for Visual Comfort

HLBC features a regressed prismatic lens for superior glare reduction, while maintaining an ultra-thin 1/2" fixture thickness above the ceiling plane.

2-in-1 installation

The HLBC is perfect for new construction, remodel, or retrofit jobs. The 2-in-1 installation system allows the installer to easily switch from canless installation to retrofit installation.

SeleCCTability at your fingertips

SeleCCTability at your fingertips

Transform your lighting experience! During installation, select the optimal brightness for your ceiling height. Set the perfect ambiance with our versatile color temperature options. Our Dim-to-Warm setting lets you transition from bright white (3000K) to candlelight (1800K). Choose from five color temperatures, ranging from warm white (2700K) to daylight (5000K), to find the right match for your needs.

Stock Catalog Number (17)

Resources

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?