Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

RL3TRMTBZ

  • ENERGY STAR® certified
  • 2700K, 3000K, 3500K, 4000K or 5000K color temperature
  • 80 or 90 CRI
  • Retrofits existing 3" housings with screwbase adapter included
  • Use with Halo 3" LED housings - new construction & remodel
  • Dimmable
  • Push-N-Twist Universal installation clips
  • Damp location and Wet location shower listed
  • LED connector is CA Title-24 high efficacy compliant, and cULus Listed
RL3TRMTBZ

RL3TRMTBZ

Resources

Specifications

Product Description

Brand Name Halo
Family RL Recessed LED Trims
Description 3-inch decorative overlay, tuscan bronze
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083130467
Amperage Rating N/A
Aperture 3 Inch
Mounting Accessory
Recessed Trim Overlay
Voltage Rating N/A
Product Weight 0.04
Case Quantity 6
Pallet Quantity 2688
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?