Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

RL Recessed LED Trims

  • 3", 4", 5/6" Recessed LED Trims are compatible with most recessed housings
  • CCT (6-Position Switch): 5 Color Field-SeleCCTable (2700-5000K) + Dim-to-Warm (3000K dims to 1800K)
  • Dim-To-Warm (D2W) Technology: As you dim using a standard dimmer, the light's color temperature will warm 3000K-1800K
  • Die-cast aluminum baffled LED trim with curved regressed lens
  • Selectable Lumen options available: 3" - 500 lm, 4" - 600/900 lm, 6" - 600, 900/1200 lm
  • 5% Phase Cut (LE/TE) Dimming (with compatible dimmers)
  • Wet location listed for showers or covered outdoor locations
  • Included: Recessed LED Trim, E26 medium socket adapter, and mounting hardware (3" & 4"-friction blades and 5/6"-torsion springs & friction blades)
  • Specs: 70,000 hrs • 90+ CRI • 120V • AIR-TITE™ • ENERGY STAR™ certified • IC-Rated
  • 5-Year Warranty
RL Recessed LED Trims

RL Recessed LED Trims

Overview

The HALO RL Recessed Baffle LED Trims are designed for use with new construction or remodel housings. Choose your color temperature directly on the fixture. With the flick of a switch, you can choose between 5 color temperatures ranging from warm (2700K) to daylight (5000K) or choose the warm dimming option to mimic candlelight for mood setting in any space. Lumen select options are also available for ultimate flexibility. The RL series is the perfect solution for general area downlighting in retrofit, remodel, or new construction applications.

Perfect for any installation application

Perfect for any installation application

These RL LED Trims install into new or existing recessed housings. Need a canless RL that mounts directly to the ceiling, we have what you need to create consistency regardless of installation method.

View Canless RLs
SeleCCTability at your fingertips

SeleCCTability at your fingertips

Transform your lighting experience! During installation, select the optimal brightness for your ceiling height. Set the perfect ambiance with our versatile color temperature options. Our Dim-to-Warm setting lets you transition from bright white (3000K) to candlelight (1800K). Choose from five color temperatures, ranging from warm white (2700K) to daylight (5000K), to find the right match for your needs.

Set the mood with any dimmer

Set the mood with any dimmer

Create a rich, inviting glow with the Dim-to-Warm setting. At 100%, the fixtures are bright white (3000K) and dim down smoothly to a warm candlelight (1800K).

Resources

Stock Catalog Number (21)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?