- Round 4-, 6-, 9-, and 9-inch motion low-profile surface mount fixtures for residential downlighting
- Installs in most standard/pancake 3O/4O (3-1/2"/4") junction boxes
- Ultra-fast mounting with twist-release lens and keyhole slots (no clips or plates needed)
- 5-color Field-SeleCCTable 27/30/35/40/5000K or Dedicated 3000K, 4000K, 5000K; 90+ CRI
- Lens & Trim: Low-profile stamped aluminum trim and curved lens
- Brightness (nominal lumens): 800, 1000, 1300 (dedicated); 800, 1200, 1300 (selectable)
- Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
- Includes mounting and wiring hardware for installation into j-boxes (non-CA versions include housing retrofit kit)
- AIR-TITE, damp location rated, IC-rated, and ENERGY STAR® certified
- 35,000 hrs of maintenance-free operation
- 5-year warranty
HALO
HLS9129401EWH
Specifications
Product Description
Brand Name | Halo |
Family | HLS Tapered Surface Mount LED Disk Lights |
Description | 9" LED surface light, 1200 lumens (nominal), 90 CRI minimum, 4000K CCT, 120V 60Hz, LE and TE phase, matte white flange cut 10 percent dimming, Compliant in all states except California |
Product Details
Lamp Type | LED |
UPC | 080083256921 |
Amperage Rating | 0.15A |
Aperture | 9 Inch |
Color Temperature Max | 4000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 18 W |
Product Weight | 1.26 |
Case Quantity | 4 |
Pallet Quantity | 320 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |